How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.938 | AF: | 0.38 |
| AG: | 10.5 | BF: | 0.41 |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| BE: | 0.38 in | G: | 3.63 |
| AB: | 6.76 | BD: | 5.88 |
| AE2: | 0.97 | AJ: | 5.88 |
| AA: | 15.19 | LL: | 5.25 in |
| D: | 4.88 | V: | 4.26 in |
| I: | 7.5 in | H: | 0.53 in |
| AK: | 4.5 | LQ: | 7.85 in |
Technical Specifications
| Bore Code: | 47 | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Service Factor: | 1 | Ratio: | 25:1 |
| Output Diameter (in): | 2.938 in | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.625 |
| Output RPM: | 70 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Ratio Range: | 25:1 | Gear Type: | Worm |
| Assembly: | YF-2 | Model Code: | 52YF |
| Output Key: | 3/4 X 4.00 | Input HP @ 1750 RPM: | 9.38 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

