How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | AJ: | 5.88 |
| BD: | 5.88 | V: | 4.26 in |
| AF: | 0.38 | AG: | 10.5 |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| AA: | 15.19 | AK: | 4.5 |
| AB: | 6.76 | BF: | 0.41 |
| T: | 2.938 | I: | 7.5 in |
| LQ: | 7.85 in | LL: | 5.25 in |
| H: | 0.53 in | BE: | 0.38 in |
| AE2: | 0.97 | G: | 3.63 |
Technical Specifications
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Input Keyway (C Face): | 3/16 x 3/32 | Gear Type: | Worm |
| Model Code: | 52YF | Ratio: | 30:1 |
| Ratio Range: | 30:1 | Input HP @ 1750 RPM: | 8.04 |
| Output Diameter (in): | 2.938 in | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.625 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output RPM: | 58.3 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Assembly: | YF-2 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Output Key: | 3/4 X 4.00 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Bore Code: | 47 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

