How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | D: | 4.88 |
| G: | 3.63 | BF: | 0.41 |
| P: | 4.62 in | I: | 7.5 in |
| BE: | 0.38 in | AG: | 10.5 |
| LQ: | 7.85 in | AF: | 0.38 |
| AB: | 6.76 | AK: | 4.5 |
| BD: | 5.88 | AE2: | 0.97 |
| H: | 0.53 in | V: | 4.26 in |
| AJ: | 5.88 | T: | 2.938 |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
Technical Specifications
| Output Diameter (in): | 2.938 in | Input Bore (C Face): | 0.625 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 8.04 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Bore Code: | 47 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Key: | 3/4 X 4.00 |
| Output Shaft: | Hollow Bore | Output RPM: | 58.3 |
| Reducer: | Worm - Right Angle | Ratio Range: | 30:1 |
| Motor Frame Size: | 56C | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 3/16 x 3/32 |
| No. of Gear Reductions: | Single | Model Code: | 52YF |
| Series Code: | OE | Ratio: | 30:1 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

