How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | BF: | 0.41 |
| AE2: | 0.97 | AG: | 10.5 |
| AB: | 6.76 | H: | 0.53 in |
| AK: | 4.5 | AJ: | 5.88 |
| LL: | 5.25 in | AA: | 15.19 |
| D: | 4.88 | LQ: | 7.85 in |
| AF: | 0.38 | I: | 7.5 in |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| V: | 4.26 in | T: | 2.938 |
| G: | 3.63 | BD: | 5.88 |
Technical Specifications
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Bore Code: | 47 | No. of Gear Reductions: | Single |
| Ratio: | 40:1 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Key: | 3/4 X 4.00 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 6.29 | Model Code: | 52YF |
| Center Distance (in): | 5.25 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 40:1 | Output RPM: | 43.8 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Assembly: | YF-2 |
| Input Keyway (C Face): | 3/16 x 3/32 | Service Factor: | 1 |
| Output Diameter (in): | 2.938 in | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

