How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | T: | 2.938 |
| G: | 3.63 | BD: | 5.88 |
| BE: | 0.38 in | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | AA: | 15.19 |
| I: | 7.5 in | V: | 4.26 in |
| AJ: | 5.88 | AK: | 4.5 |
| AE2: | 0.97 | AB: | 6.76 |
| D: | 4.88 | P: | 4.62 in |
| AG: | 10.5 | LQ: | 7.85 in |
| BF: | 0.41 | H: | 0.53 in |
Technical Specifications
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Output Diameter (in): | 2.938 in | Bore Code: | 47 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 x 3/32 | Gear Type: | Worm |
| Output Key: | 3/4 X 4.00 | Assembly: | YF-2 |
| Motor Frame Size: | 56C | Series Code: | OE |
| Housing Material: | Cast Iron | Ratio: | 40:1 |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Model Code: | 52YF |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 6.29 |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 0.625 |
| Output RPM: | 43.8 | Ratio Range: | 40:1 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

