How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 7.85 in | G: | 3.63 |
| AF: | 0.38 | AE2: | 0.97 |
| AJ: | 5.88 | V: | 4.26 in |
| BD: | 5.88 | H: | 0.53 in |
| T: | 2.938 | LL: | 5.25 in |
| AB: | 6.76 | BF: | 0.41 |
| P: | 4.62 in | AG: | 10.5 |
| BE: | 0.38 in | AA: | 15.19 |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| D: | 4.88 | AK: | 4.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.938 in |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Ratio Range: | 5:1 | Bore Code: | 47 |
| Output RPM: | 341 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Model Code: | 52YF |
| Service Factor: | 1 | Output Key: | 3/4 X 4.00 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.625 | Ratio: | 5:1 |
| Assembly: | YF-2 | Motor Frame Size: | 56C |
| Series Code: | OE | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 28.2 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 x 3/32 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

