How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | BD: | 5.88 |
| G: | 3.63 | LL: | 5.25 in |
| D: | 4.88 | AE2: | 0.97 |
| P: | 4.62 in | V: | 4.26 in |
| I: | 7.5 in | AJ: | 5.88 |
| AK: | 4.5 | AG: | 10.5 |
| H: | 0.53 in | AF: | 0.38 |
| AB: | 6.76 | LQ: | 7.85 in |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| BE: | 0.38 in | T: | 2.938 |
Technical Specifications
| Product Type: | Right Angle | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 4.27 | Ratio Range: | 60:1 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.938 in |
| Assembly: | YF-2 | Center Distance (in): | 5.25 |
| Input Bore (C Face): | 0.625 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 60:1 | Output RPM: | 29.2 |
| No. of Gear Reductions: | Single | Model Code: | 52YF |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Key: | 3/4 X 4.00 | Bore Code: | 47 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

