How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.938 | AK: | 4.5 |
| AF: | 0.38 | AA: | 15.19 |
| I: | 7.5 in | AJ: | 5.88 |
| G: | 3.63 | D: | 4.88 |
| AE2: | 0.97 | AB: | 6.76 |
| BE: | 0.38 in | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | BF: | 0.41 |
| LQ: | 7.85 in | AG: | 10.5 |
| V: | 4.26 in | H: | 0.53 in |
| BD: | 5.88 | P: | 4.62 in |
Technical Specifications
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 0.625 |
| Output RPM: | 29.2 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Key: | 3/4 X 4.00 |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.938 in |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Assembly: | YF-2 |
| Input HP @ 1750 RPM: | 4.27 | Output Shaft Direction: | 2 |
| Ratio: | 60:1 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 60:1 | Series Code: | OE |
| Input Keyway (C Face): | 3/16 x 3/32 | Model Code: | 52YF |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 47 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

