How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | AG: | 10.5 |
| BE: | 0.38 in | BD: | 5.88 |
| V: | 4.26 in | H: | 0.53 in |
| AE2: | 0.97 | P: | 4.62 in |
| LQ: | 7.85 in | AB: | 6.76 |
| T: | 2.938 | Center Distance (in): | 5.25 in |
| AK: | 4.5 | AA: | 15.19 |
| G: | 3.63 | BF: | 0.41 |
| LL: | 5.25 in | AF: | 0.38 |
| AJ: | 5.88 | I: | 7.5 in |
Technical Specifications
| Model Code: | 52YF | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 4.27 | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Ratio Range: | 60:1 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Center Distance (in): | 5.25 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 29.2 |
| Input RPM: | 1,750 | Output Key: | 3/4 X 4.00 |
| Input Keyway (C Face): | 3/16 x 3/32 | Housing Material: | Cast Iron |
| Output Diameter (in): | 2.938 in | Series Code: | OE |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Ratio: | 60:1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Bore Code: | 47 |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

