How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | BD: | 5.88 |
| AA: | 15.19 | AG: | 10.5 |
| BF: | 0.41 | I: | 7.5 in |
| AJ: | 5.88 | T: | 2.938 |
| G: | 3.63 | LQ: | 7.85 in |
| P: | 4.62 in | D: | 4.88 |
| AB: | 6.76 | AF: | 0.38 |
| BE: | 0.38 in | V: | 4.26 in |
| AK: | 4.5 | Center Distance (in): | 5.25 in |
| H: | 0.53 in | LL: | 5.25 in |
Technical Specifications
| Product Type: | Right Angle | Output Key: | 3/4 X 4.00 |
| Output Diameter (in): | 2.938 in | Input Bore (C Face): | 0.625 |
| Ratio Range: | 80:1 | Housing Material: | Cast Iron |
| Ratio: | 80:1 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 47 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Model Code: | 52YF | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.91 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 56C | Assembly: | YF-2 |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Output RPM: | 21.9 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

