How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | T: | 2.938 |
| BE: | 0.38 in | AA: | 15.19 |
| AB: | 6.76 | BD: | 5.88 |
| D: | 4.88 | Center Distance (in): | 5.25 in |
| AF: | 0.38 | AE2: | 0.97 |
| AK: | 4.5 | P: | 4.62 in |
| BF: | 0.41 | LL: | 5.25 in |
| V: | 4.26 in | AG: | 10.5 |
| LQ: | 7.85 in | I: | 7.5 in |
| H: | 0.53 in | AJ: | 5.88 |
Technical Specifications
| Input Keyway (C Face): | 3/16 x 3/32 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Model Code: | 52YF |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Output Diameter (in): | 2.938 in |
| Input HP @ 1750 RPM: | 2.91 | Input Bore (C Face): | 0.625 |
| Series Code: | OE | Output Key: | 3/4 X 4.00 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 47 | Output Shaft Direction: | 2 |
| Ratio Range: | 80:1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Assembly: | YF-2 | Ratio: | 80:1 |
| Output RPM: | 21.9 | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

