How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | BE: | 0.38 in |
| D: | 4.88 | AG: | 10.5 |
| AF: | 0.38 | H: | 0.53 in |
| AE2: | 0.97 | AJ: | 5.88 |
| AK: | 4.5 | BF: | 0.41 |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| G: | 3.63 | I: | 7.5 in |
| AA: | 15.19 | T: | 3 |
| LQ: | 7.85 in | P: | 4.62 in |
| V: | 4.26 in | BD: | 5.88 |
Technical Specifications
| Model Code: | 52YF | Output RPM: | 175 |
| Input HP @ 1750 RPM: | 19.4 | Input Bore (C Face): | 0.875 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 10:1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 2 |
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Bore Code: | 48 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Ratio Range: | 10:1 | Output Key: | 3/4 X 4.00 |
| Output Diameter (in): | 3 in | Service Factor: | 1 |
| Gear Type: | Worm | Series Code: | OE |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

