How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | LQ: | 7.85 in |
| BD: | 5.88 | LL: | 5.25 in |
| BE: | 0.38 in | AA: | 15.19 |
| I: | 7.5 in | AE2: | 0.97 |
| T: | 3 | P: | 4.62 in |
| AF: | 0.38 | D: | 4.88 |
| BF: | 0.41 | Center Distance (in): | 5.25 in |
| G: | 3.63 | AB: | 6.76 |
| AG: | 10.5 | V: | 4.26 in |
| AJ: | 5.88 | H: | 0.53 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Bore Code: | 48 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output RPM: | 175 | Center Distance (in): | 5.25 |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Ratio Range: | 10:1 | Output Key: | 3/4 X 4.00 |
| Series Code: | OE | Output Diameter (in): | 3 in |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Model Code: | 52YF | Output Shaft Assembly Code: | 2 |
| Ratio: | 10:1 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.875 |
| Input HP @ 1750 RPM: | 19.4 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

