How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | LL: | 5.25 in |
| V: | 4.26 in | BF: | 0.41 |
| AJ: | 5.88 | P: | 4.62 in |
| BE: | 0.38 in | AB: | 6.76 |
| G: | 3.63 | AK: | 4.5 |
| BD: | 5.88 | AA: | 15.19 |
| AF: | 0.38 | LQ: | 7.85 in |
| D: | 4.88 | Center Distance (in): | 5.25 in |
| T: | 3 | H: | 0.53 in |
| AG: | 10.5 | AE2: | 0.97 |
Technical Specifications
| Gear Type: | Worm | Model Code: | 52YF |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 48 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Series Code: | OE | Input Keyway (C Face): | 3/16 x 3/32 |
| Input HP @ 1750 RPM: | 2.07 | Input Style: | C-Face Quill |
| Output Key: | 3/4 X 4.00 | Service Factor: | 1 |
| Ratio: | 100:1 | Reducer: | Worm - Right Angle |
| Output RPM: | 17.5 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Ratio Range: | 100:1 to 250:1 |
| Output Diameter (in): | 3 in | Assembly: | YF-2 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input Bore (C Face): | 0.875 |
| Center Distance (in): | 5.25 | Motor Frame Size: | 140TC |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

