How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | AJ: | 5.88 |
| G: | 3.63 | AG: | 10.5 |
| AA: | 15.19 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | LQ: | 7.85 in |
| P: | 4.62 in | AK: | 4.5 |
| AB: | 6.76 | BD: | 5.88 |
| BE: | 0.38 in | D: | 4.88 |
| V: | 4.26 in | T: | 3 |
| AE2: | 0.97 | AF: | 0.38 |
| H: | 0.53 in | BF: | 0.41 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 14.3 |
| Reducer: | Worm - Right Angle | Model Code: | 52YF |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 3 in | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 117 | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Ratio Range: | 15:1 |
| Ratio: | 15:1 | Input Keyway (C Face): | 3/16 x 3/32 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output Key: | 3/4 X 4.00 |
| Input Bore (C Face): | 0.875 | Assembly: | YF-2 |
| Series Code: | OE | Bore Code: | 48 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

