How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 7.85 in | T: | 3 |
| BD: | 5.88 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | AE2: | 0.97 |
| D: | 4.88 | P: | 4.62 in |
| AK: | 4.5 | AF: | 0.38 |
| AA: | 15.19 | BE: | 0.38 in |
| AG: | 10.5 | H: | 0.53 in |
| BF: | 0.41 | LL: | 5.25 in |
| V: | 4.26 in | AJ: | 5.88 |
| AB: | 6.76 | G: | 3.63 |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Center Distance (in): | 5.25 | Output Key: | 3/4 X 4.00 |
| Input Keyway (C Face): | 3/16 x 3/32 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Product Type: | Right Angle | Bore Code: | 48 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 117 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 3 in |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Model Code: | 52YF |
| Input HP @ 1750 RPM: | 14.3 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.875 | Ratio Range: | 15:1 |
| Input Style: | C-Face Quill | Ratio: | 15:1 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

