How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | T: | 3 |
| AK: | 4.5 | AA: | 15.19 |
| BE: | 0.38 in | P: | 4.62 in |
| D: | 4.88 | AF: | 0.38 |
| AB: | 6.76 | BF: | 0.41 |
| G: | 3.63 | LQ: | 7.85 in |
| LL: | 5.25 in | AE2: | 0.97 |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| BD: | 5.88 | I: | 7.5 in |
| AJ: | 5.88 | V: | 4.26 in |
Technical Specifications
| Input Style: | C-Face Quill | Output Diameter (in): | 3 in |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 0.875 | Model Code: | 52YF |
| Product Type: | Right Angle | Bore Code: | 48 |
| Motor Frame Size: | 140TC | Output RPM: | 87.5 |
| Output Shaft Assembly Code: | 2 | Assembly: | YF-2 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Series Code: | OE | Input Keyway (C Face): | 3/16 x 3/32 |
| Ratio: | 20:1 | Ratio Range: | 20:1 |
| Input HP @ 1750 RPM: | 11.3 | Output Key: | 3/4 X 4.00 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

