How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | G: | 3.63 |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| LQ: | 7.85 in | BF: | 0.41 |
| AK: | 4.5 | H: | 0.53 in |
| BD: | 5.88 | AA: | 15.19 |
| AG: | 10.5 | T: | 3 |
| AF: | 0.38 | AE2: | 0.97 |
| BE: | 0.38 in | V: | 4.26 in |
| I: | 7.5 in | P: | 4.62 in |
| AJ: | 5.88 | LL: | 5.25 in |
Technical Specifications
| Output RPM: | 87.5 | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Bore (C Face): | 0.875 |
| Output Diameter (in): | 3 in | Series Code: | OE |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Assembly: | YF-2 |
| Product Type: | Right Angle | Ratio: | 20:1 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 20:1 |
| Input Style: | C-Face Quill | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 52YF | Output Shaft Direction: | 2 |
| Bore Code: | 48 | Output Key: | 3/4 X 4.00 |
| Input HP @ 1750 RPM: | 11.3 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

