How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AG: | 10.5 |
| Center Distance (in): | 5.25 in | G: | 3.63 |
| D: | 4.88 | I: | 7.5 in |
| BF: | 0.41 | V: | 4.26 in |
| H: | 0.53 in | P: | 4.62 in |
| BD: | 5.88 | AA: | 15.19 |
| LL: | 5.25 in | AE2: | 0.97 |
| AJ: | 5.88 | AF: | 0.38 |
| LQ: | 7.85 in | BE: | 0.38 in |
| AB: | 6.76 | T: | 3 |
Technical Specifications
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 x 3/32 |
| Assembly: | YF-2 | Input Bore (C Face): | 0.875 |
| Bore Code: | 48 | Model Code: | 52YF |
| Ratio Range: | 25:1 | Gear Type: | Worm |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 3 in | Output Key: | 3/4 X 4.00 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output RPM: | 70 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Ratio: | 25:1 | Input HP @ 1750 RPM: | 9.38 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

