How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | AG: | 10.5 |
| V: | 4.26 in | H: | 0.53 in |
| BD: | 5.88 | P: | 4.62 in |
| AJ: | 5.88 | BF: | 0.41 |
| G: | 3.63 | I: | 7.5 in |
| LQ: | 7.85 in | T: | 3 |
| AK: | 4.5 | AB: | 6.76 |
| AF: | 0.38 | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| LL: | 5.25 in | BE: | 0.38 in |
Technical Specifications
| Motor Frame Size: | 140TC | Output Key: | 3/4 X 4.00 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 25:1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 9.38 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Series Code: | OE | Input Style: | C-Face Quill |
| Gear Type: | Worm | Input Bore (C Face): | 0.875 |
| Output Shaft: | Hollow Bore | Ratio: | 25:1 |
| Service Factor: | 1 | Model Code: | 52YF |
| Output Diameter (in): | 3 in | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Output RPM: | 70 |
| Output Shaft Direction: | 2 | Bore Code: | 48 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

