How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AJ: | 5.88 |
| AA: | 15.19 | G: | 3.63 |
| I: | 7.5 in | P: | 4.62 in |
| Center Distance (in): | 5.25 in | T: | 3 |
| LL: | 5.25 in | AF: | 0.38 |
| LQ: | 7.85 in | D: | 4.88 |
| H: | 0.53 in | AE2: | 0.97 |
| AK: | 4.5 | BE: | 0.38 in |
| BF: | 0.41 | AB: | 6.76 |
| BD: | 5.88 | V: | 4.26 in |
Technical Specifications
| Input Bore (C Face): | 0.875 | Reducer: | Worm - Right Angle |
| Bore Code: | 48 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 3 in | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 2 | Output RPM: | 70 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Ratio Range: | 25:1 | Input RPM: | 1,750 |
| Output Key: | 3/4 X 4.00 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 9.38 | Input Keyway (C Face): | 3/16 x 3/32 |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Model Code: | 52YF | Series Code: | OE |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Ratio: | 25:1 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

