How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3 | AG: | 10.5 |
| AK: | 4.5 | D: | 4.88 |
| I: | 7.5 in | BE: | 0.38 in |
| P: | 4.62 in | AA: | 15.19 |
| G: | 3.63 | AE2: | 0.97 |
| V: | 4.26 in | BD: | 5.88 |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| H: | 0.53 in | AJ: | 5.88 |
| LQ: | 7.85 in | AB: | 6.76 |
| BF: | 0.41 | AF: | 0.38 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Assembly: | YF-2 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 25:1 | Input Style: | C-Face Quill |
| Output Key: | 3/4 X 4.00 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.875 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Bore Code: | 48 | Input Keyway (C Face): | 3/16 x 3/32 |
| Model Code: | 52YF | Reducer: | Worm - Right Angle |
| Ratio: | 25:1 | Housing Material: | Cast Iron |
| Series Code: | OE | Output Diameter (in): | 3 in |
| Input HP @ 1750 RPM: | 9.38 | Output RPM: | 70 |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

