How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | P: | 4.62 in |
| V: | 4.26 in | AB: | 6.76 |
| I: | 7.5 in | BD: | 5.88 |
| Center Distance (in): | 5.25 in | BE: | 0.38 in |
| LL: | 5.25 in | G: | 3.63 |
| BF: | 0.41 | H: | 0.53 in |
| AG: | 10.5 | LQ: | 7.85 in |
| AE2: | 0.97 | AA: | 15.19 |
| D: | 4.88 | T: | 3 |
| AJ: | 5.88 | AK: | 4.5 |
Technical Specifications
| Output RPM: | 58.3 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 30:1 |
| Bore Code: | 48 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 3 in | Input HP @ 1750 RPM: | 8.04 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Ratio: | 30:1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | Series Code: | OE |
| Product Type: | Right Angle | Output Key: | 3/4 X 4.00 |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 0.875 |
| Service Factor: | 1 | Model Code: | 52YF |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

