How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3 | AE2: | 0.97 |
| AG: | 10.5 | BF: | 0.41 |
| BE: | 0.38 in | V: | 4.26 in |
| I: | 7.5 in | AB: | 6.76 |
| G: | 3.63 | P: | 4.62 in |
| LL: | 5.25 in | AK: | 4.5 |
| D: | 4.88 | AA: | 15.19 |
| AJ: | 5.88 | AF: | 0.38 |
| H: | 0.53 in | LQ: | 7.85 in |
| Center Distance (in): | 5.25 in | BD: | 5.88 |
Technical Specifications
| Product Type: | Right Angle | Model Code: | 52YF |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Motor Frame Size: | 140TC |
| Output Key: | 3/4 X 4.00 | Input Style: | C-Face Quill |
| Ratio: | 30:1 | Center Distance (in): | 5.25 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Diameter (in): | 3 in |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Ratio Range: | 30:1 | Bore Code: | 48 |
| Output RPM: | 58.3 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Assembly: | YF-2 | Input HP @ 1750 RPM: | 8.04 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.875 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

