How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AF: | 0.38 |
| BF: | 0.41 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | BE: | 0.38 in |
| AJ: | 5.88 | T: | 3 |
| AB: | 6.76 | AG: | 10.5 |
| D: | 4.88 | P: | 4.62 in |
| AA: | 15.19 | AK: | 4.5 |
| G: | 3.63 | I: | 7.5 in |
| H: | 0.53 in | LQ: | 7.85 in |
| LL: | 5.25 in | AE2: | 0.97 |
Technical Specifications
| Series Code: | OE | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Bore Code: | 48 |
| Output Key: | 3/4 X 4.00 | Input HP @ 1750 RPM: | 6.29 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 40:1 |
| Input Bore (C Face): | 0.875 | Model Code: | 52YF |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 2 | Ratio: | 40:1 |
| Output RPM: | 43.8 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Diameter (in): | 3 in |
| Assembly: | YF-2 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

