How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | D: | 4.88 |
| G: | 3.63 | P: | 4.62 in |
| BE: | 0.38 in | AF: | 0.38 |
| BD: | 5.88 | AJ: | 5.88 |
| LQ: | 7.85 in | BF: | 0.41 |
| I: | 7.5 in | AA: | 15.19 |
| H: | 0.53 in | AB: | 6.76 |
| AK: | 4.5 | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | T: | 3 |
| V: | 4.26 in | LL: | 5.25 in |
Technical Specifications
| Output Key: | 3/4 X 4.00 | Input HP @ 1750 RPM: | 6.29 |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 0.875 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input RPM: | 1,750 |
| Ratio Range: | 40:1 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 40:1 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Bore Code: | 48 |
| Service Factor: | 1 | Assembly: | YF-2 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Model Code: | 52YF | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Output Diameter (in): | 3 in |
| Output RPM: | 43.8 | Series Code: | OE |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

