How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AG: | 10.5 |
| AK: | 4.5 | AB: | 6.76 |
| LQ: | 7.85 in | AE2: | 0.97 |
| BD: | 5.88 | D: | 4.88 |
| V: | 4.26 in | T: | 3 |
| H: | 0.53 in | AA: | 15.19 |
| LL: | 5.25 in | I: | 7.5 in |
| BF: | 0.41 | BE: | 0.38 in |
| AF: | 0.38 | P: | 4.62 in |
| Center Distance (in): | 5.25 in | G: | 3.63 |
Technical Specifications
| Bore Code: | 48 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 6.29 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Ratio Range: | 40:1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output RPM: | 43.8 | Input Keyway (C Face): | 3/16 x 3/32 |
| Center Distance (in): | 5.25 | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Output Diameter (in): | 3 in |
| Housing Material: | Cast Iron | Ratio: | 40:1 |
| Model Code: | 52YF | Assembly: | YF-2 |
| Output Key: | 3/4 X 4.00 | Input Style: | C-Face Quill |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

