How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| D: | 4.88 | AB: | 6.76 |
| V: | 4.26 in | BE: | 0.38 in |
| AJ: | 5.88 | P: | 4.62 in |
| AK: | 4.5 | G: | 3.63 |
| AA: | 15.19 | AE2: | 0.97 |
| LQ: | 7.85 in | T: | 3 |
| I: | 7.5 in | LL: | 5.25 in |
| H: | 0.53 in | AF: | 0.38 |
| BF: | 0.41 | BD: | 5.88 |
Technical Specifications
| Gear Type: | Worm | Input Bore (C Face): | 0.875 |
| Output Shaft Direction: | 2 | Model Code: | 52YF |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 x 3/32 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 35 | Output Key: | 3/4 X 4.00 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 48 |
| Assembly: | YF-2 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 3 in |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Ratio Range: | 50:1 | Motor Frame Size: | 140TC |
| Series Code: | OE | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Ratio: | 50:1 |
| Input HP @ 1750 RPM: | 5.14 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

