How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | BF: | 0.41 |
| BE: | 0.38 in | LQ: | 7.85 in |
| BD: | 5.88 | V: | 4.26 in |
| AB: | 6.76 | AE2: | 0.97 |
| I: | 7.5 in | P: | 4.62 in |
| AG: | 10.5 | AK: | 4.5 |
| AJ: | 5.88 | Center Distance (in): | 5.25 in |
| AF: | 0.38 | AA: | 15.19 |
| D: | 4.88 | LL: | 5.25 in |
| H: | 0.53 in | T: | 3 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Ratio: | 50:1 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Ratio Range: | 50:1 |
| Model Code: | 52YF | Series Code: | OE |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 x 3/32 | Input HP @ 1750 RPM: | 5.14 |
| Housing Material: | Cast Iron | Output Diameter (in): | 3 in |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output RPM: | 35 | Assembly: | YF-2 |
| Bore Code: | 48 | Output Key: | 3/4 X 4.00 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

