How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AE2: | 0.97 |
| BE: | 0.38 in | I: | 7.5 in |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| D: | 4.88 | LL: | 5.25 in |
| AJ: | 5.88 | BF: | 0.41 |
| G: | 3.63 | P: | 4.62 in |
| T: | 3 | AG: | 10.5 |
| LQ: | 7.85 in | AA: | 15.19 |
| BD: | 5.88 | V: | 4.26 in |
| AK: | 4.5 | AB: | 6.76 |
Technical Specifications
| Output Shaft: | Hollow Bore | Model Code: | 52YF |
| Ratio Range: | 50:1 | Input Style: | C-Face Quill |
| Output Key: | 3/4 X 4.00 | Input Keyway (C Face): | 3/16 x 3/32 |
| Bore Code: | 48 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 5.14 | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Input Bore (C Face): | 0.875 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Ratio: | 50:1 | Output Diameter (in): | 3 in |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output RPM: | 35 | Assembly: | YF-2 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

