How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AF: | 0.38 |
| P: | 4.62 in | G: | 3.63 |
| BE: | 0.38 in | AK: | 4.5 |
| AA: | 15.19 | BD: | 5.88 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| D: | 4.88 | T: | 3 |
| AG: | 10.5 | AB: | 6.76 |
| AE2: | 0.97 | H: | 0.53 in |
| V: | 4.26 in | LQ: | 7.85 in |
| LL: | 5.25 in | BF: | 0.41 |
Technical Specifications
| Reducer: | Worm - Right Angle | Bore Code: | 48 |
| Output RPM: | 29.2 | Input Style: | C-Face Quill |
| Output Key: | 3/4 X 4.00 | Ratio Range: | 60:1 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.875 |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 52YF | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Diameter (in): | 3 in | Input HP @ 1750 RPM: | 4.27 |
| Gear Type: | Worm | Ratio: | 60:1 |
| Output Shaft Assembly Code: | 2 | Assembly: | YF-2 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Series Code: | OE | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

