How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | D: | 4.88 |
| V: | 4.26 in | AJ: | 5.88 |
| H: | 0.53 in | LL: | 5.25 in |
| G: | 3.63 | AB: | 6.76 |
| AE2: | 0.97 | LQ: | 7.85 in |
| T: | 3 | AF: | 0.38 |
| P: | 4.62 in | AK: | 4.5 |
| BF: | 0.41 | AG: | 10.5 |
| BE: | 0.38 in | BD: | 5.88 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
Technical Specifications
| Series Code: | OE | Input Bore (C Face): | 0.875 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 3 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/4 X 4.00 |
| Ratio Range: | 60:1 | Ratio: | 60:1 |
| Output Shaft: | Hollow Bore | Output RPM: | 29.2 |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Bore Code: | 48 |
| Assembly: | YF-2 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Model Code: | 52YF | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input HP @ 1750 RPM: | 4.27 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

