How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | V: | 4.26 in |
| AE2: | 0.97 | T: | 3 |
| BD: | 5.88 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | P: | 4.62 in |
| AA: | 15.19 | AF: | 0.38 |
| AJ: | 5.88 | D: | 4.88 |
| BE: | 0.38 in | AK: | 4.5 |
| AB: | 6.76 | G: | 3.63 |
| BF: | 0.41 | LL: | 5.25 in |
| H: | 0.53 in | LQ: | 7.85 in |
Technical Specifications
| Output Shaft Direction: | 2 | Model Code: | 52YF |
| Ratio Range: | 7.5:1 | Ratio: | 7.5:1 |
| Output RPM: | 233 | Input HP @ 1750 RPM: | 24 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.875 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 3/16 x 3/32 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Motor Frame Size: | 140TC | Center Distance (in): | 5.25 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 3 in |
| Assembly: | YF-2 | Product Type: | Right Angle |
| Bore Code: | 48 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Key: | 3/4 X 4.00 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

