How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | LQ: | 7.85 in |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| AJ: | 5.88 | BF: | 0.41 |
| LL: | 5.25 in | I: | 7.5 in |
| G: | 3.63 | AF: | 0.38 |
| BE: | 0.38 in | AG: | 10.5 |
| AK: | 4.5 | AA: | 15.19 |
| BD: | 5.88 | P: | 4.62 in |
| T: | 3 | V: | 4.26 in |
| D: | 4.88 | AB: | 6.76 |
Technical Specifications
| Series Code: | OE | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input Bore (C Face): | 0.875 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Model Code: | 52YF | Ratio: | 7.5:1 |
| Center Distance (in): | 5.25 | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 24 | Ratio Range: | 7.5:1 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 x 3/32 | Assembly: | YF-2 |
| Output Key: | 3/4 X 4.00 | Input RPM: | 1,750 |
| Output RPM: | 233 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Bore Code: | 48 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 3 in |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

