How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | BF: | 0.41 |
| G: | 3.63 | AJ: | 5.88 |
| LL: | 5.25 in | AF: | 0.38 |
| AE2: | 0.97 | T: | 3 |
| V: | 4.26 in | AG: | 10.5 |
| BD: | 5.88 | BE: | 0.38 in |
| AK: | 4.5 | H: | 0.53 in |
| P: | 4.62 in | I: | 7.5 in |
| D: | 4.88 | Center Distance (in): | 5.25 in |
| LQ: | 7.85 in | AB: | 6.76 |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 7.5:1 | Output Key: | 3/4 X 4.00 |
| Motor Frame Size: | 140TC | Input Keyway (C Face): | 3/16 x 3/32 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Output Diameter (in): | 3 in | Assembly: | YF-2 |
| Output RPM: | 233 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Service Factor: | 1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Bore Code: | 48 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 24 | Input Bore (C Face): | 0.875 |
| Ratio: | 7.5:1 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Model Code: | 52YF |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

