How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | D: | 4.88 |
| AA: | 15.19 | BE: | 0.38 in |
| AF: | 0.38 | T: | 3 |
| H: | 0.53 in | V: | 4.26 in |
| G: | 3.63 | AB: | 6.76 |
| AJ: | 5.88 | AG: | 10.5 |
| LQ: | 7.85 in | Center Distance (in): | 5.25 in |
| BD: | 5.88 | LL: | 5.25 in |
| I: | 7.5 in | AE2: | 0.97 |
| BF: | 0.41 | P: | 4.62 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Ratio Range: | 7.5:1 |
| Assembly: | YF-2 | No. of Gear Reductions: | Single |
| Ratio: | 7.5:1 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 5.25 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Diameter (in): | 3 in |
| Input HP @ 1750 RPM: | 24 | Service Factor: | 1 |
| Input Bore (C Face): | 0.875 | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Series Code: | OE |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Model Code: | 52YF | Input Keyway (C Face): | 3/16 x 3/32 |
| Input RPM: | 1,750 | Bore Code: | 48 |
| Reducer: | Worm - Right Angle | Output RPM: | 233 |
| Output Key: | 3/4 X 4.00 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

