How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | T: | 3 |
| AA: | 15.19 | P: | 4.62 in |
| I: | 7.5 in | LQ: | 7.85 in |
| V: | 4.26 in | AE2: | 0.97 |
| G: | 3.63 | AF: | 0.38 |
| AK: | 4.5 | BE: | 0.38 in |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| H: | 0.53 in | LL: | 5.25 in |
| AG: | 10.5 | AJ: | 5.88 |
| D: | 4.88 | BD: | 5.88 |
Technical Specifications
| Assembly: | YF-2 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Ratio: | 80:1 |
| Output Shaft Direction: | 2 | Center Distance (in): | 5.25 |
| Output RPM: | 21.9 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 48 | Product Type: | Right Angle |
| Model Code: | 52YF | Series Code: | OE |
| Input Bore (C Face): | 0.875 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Output Diameter (in): | 3 in | Shaft Seal Material: | Viton |
| Output Key: | 3/4 X 4.00 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Ratio Range: | 80:1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 2.91 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

