How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | BD: | 5.88 |
| I: | 7.5 in | LQ: | 7.85 in |
| P: | 4.62 in | H: | 0.53 in |
| AB: | 6.76 | AJ: | 5.88 |
| D: | 4.88 | AK: | 4.5 |
| Center Distance (in): | 5.25 in | BE: | 0.38 in |
| AE2: | 0.97 | BF: | 0.41 |
| V: | 4.26 in | T: | 3 |
| AG: | 10.5 | G: | 3.63 |
| AF: | 0.38 | AA: | 15.19 |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Ratio Range: | 80:1 |
| Input Style: | C-Face Quill | Series Code: | OE |
| Ratio: | 80:1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Bore (C Face): | 0.875 | Output Shaft Direction: | 2 |
| Output RPM: | 21.9 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 3 in | Service Factor: | 1 |
| Output Key: | 3/4 X 4.00 | Gear Type: | Worm |
| Model Code: | 52YF | Assembly: | YF-2 |
| Bore Code: | 48 | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 2.91 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

