How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | D: | 4.88 |
| H: | 0.53 in | BD: | 5.88 |
| AA: | 15.19 | V: | 4.26 in |
| AJ: | 5.88 | AE2: | 0.97 |
| P: | 4.62 in | LQ: | 7.85 in |
| I: | 7.5 in | AB: | 6.76 |
| AK: | 4.5 | G: | 3.63 |
| BE: | 0.38 in | LL: | 5.25 in |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| T: | 3 | AF: | 0.38 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft Direction: | 2 | Series Code: | OE |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Output Key: | 3/4 X 4.00 | Output Diameter (in): | 3 in |
| Ratio Range: | 80:1 | Ratio: | 80:1 |
| Input RPM: | 1,750 | Bore Code: | 48 |
| Input Style: | C-Face Quill | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.875 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output RPM: | 21.9 | Input HP @ 1750 RPM: | 2.91 |
| Product Type: | Right Angle | Model Code: | 52YF |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

