How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | D: | 4.88 |
| BE: | 0.38 in | G: | 3.63 |
| BD: | 5.88 | AA: | 15.19 |
| T: | 3 | AF: | 0.38 |
| AG: | 10.5 | LL: | 5.25 in |
| AE2: | 0.97 | V: | 4.26 in |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| I: | 7.5 in | AJ: | 5.88 |
| AB: | 6.76 | AK: | 4.5 |
| LQ: | 7.85 in | BF: | 0.41 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 80:1 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.875 |
| Product Type: | Right Angle | Bore Code: | 48 |
| Model Code: | 52YF | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Series Code: | OE |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Assembly: | YF-2 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/4 X 4.00 |
| Input RPM: | 1,750 | Output RPM: | 21.9 |
| Ratio Range: | 80:1 | Service Factor: | 1 |
| Output Diameter (in): | 3 in | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 x 3/32 | Input HP @ 1750 RPM: | 2.91 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

