How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | LQ1: | 8.61 in |
| BE1: | 0.5 in | I: | 7.5 in |
| Center Distance (in): | 5.25 in | AF: | 0.38 |
| D: | 4.88 | AA: | 15.19 |
| P: | 4.62 in | BF: | 0.53 |
| AJ: | 7.25 | V: | 4.26 in |
| G: | 3.63 | H: | 0.53 in |
| AK: | 8.5 | AB: | 6.76 |
| AE2: | 0.97 | BD: | 9 |
| T: | 3 | AG: | 10.5 |
Technical Specifications
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 x 1/8 | Input RPM: | 1,750 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Ratio: | 10:1 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 10:1 | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Assembly: | YF-2 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 19.4 | Output Diameter (in): | 3 in |
| Input Bore (C Face): | 1.125 | Output RPM: | 175 |
| Shaft Seal Material: | Viton | Bore Code: | 48 |
| Model Code: | 52YF | Output Key: | 3/4 X 4.00 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

