How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AE2: | 0.97 |
| LQ1: | 8.61 in | BF: | 0.53 |
| AF: | 0.38 | T: | 3 |
| V: | 4.26 in | BD: | 9 |
| D: | 4.88 | LL: | 5.25 in |
| G: | 3.63 | AJ: | 7.25 |
| BE1: | 0.5 in | I: | 7.5 in |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| AG: | 10.5 | P: | 4.62 in |
| AB: | 6.76 | AA: | 15.19 |
Technical Specifications
| Input Bore (C Face): | 1.125 | Output RPM: | 17.5 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 1/4 x 1/8 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 2.07 | Output Key: | 3/4 X 4.00 |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Output Diameter (in): | 3 in | Series Code: | OE |
| Bore Code: | 48 | Model Code: | 52YF |
| Center Distance (in): | 5.25 | Ratio: | 100:1 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 100:1 to 250:1 |
| Assembly: | YF-2 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

