How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | D: | 4.88 |
| BF: | 0.53 | G: | 3.63 |
| AA: | 15.19 | I: | 7.5 in |
| AF: | 0.38 | BD: | 9 |
| AB: | 6.76 | AJ: | 7.25 |
| H: | 0.53 in | BE1: | 0.5 in |
| AG: | 10.5 | LL: | 5.25 in |
| AK: | 8.5 | T: | 3 |
| LQ1: | 8.61 in | P: | 4.62 in |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
Technical Specifications
| Service Factor: | 1 | Ratio Range: | 100:1 to 250:1 |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| Output Key: | 3/4 X 4.00 | Model Code: | 52YF |
| Motor Frame Size: | 180TC | Input Keyway (C Face): | 1/4 x 1/8 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Ratio: | 100:1 |
| Input HP @ 1750 RPM: | 2.07 | Bore Code: | 48 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Output Diameter (in): | 3 in | Output RPM: | 17.5 |
| Series Code: | OE | Assembly: | YF-2 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

