How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | P: | 4.62 in |
| AJ: | 7.25 | LL: | 5.25 in |
| AK: | 8.5 | AG: | 10.5 |
| G: | 3.63 | LQ1: | 8.61 in |
| BE1: | 0.5 in | T: | 3 |
| H: | 0.53 in | BD: | 9 |
| Center Distance (in): | 5.25 in | AF: | 0.38 |
| BF: | 0.53 | I: | 7.5 in |
| D: | 4.88 | AB: | 6.76 |
| V: | 4.26 in | AA: | 15.19 |
Technical Specifications
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Ratio Range: | 15:1 | Ratio: | 15:1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output RPM: | 117 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 14.3 |
| Product Type: | Right Angle | Input Keyway (C Face): | 1/4 x 1/8 |
| Bore Code: | 48 | Input Style: | C-Face Quill |
| Model Code: | 52YF | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input Bore (C Face): | 1.125 | Reducer: | Worm - Right Angle |
| Assembly: | YF-2 | Gear Type: | Worm |
| Output Key: | 3/4 X 4.00 | Output Diameter (in): | 3 in |
| Center Distance (in): | 5.25 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

