How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | Center Distance (in): | 5.25 in |
| AB: | 6.76 | AA: | 15.19 |
| AG: | 10.5 | V: | 4.26 in |
| LL: | 5.25 in | T: | 3 |
| G: | 3.63 | P: | 4.62 in |
| D: | 4.88 | BF: | 0.53 |
| BD: | 9 | H: | 0.53 in |
| I: | 7.5 in | AF: | 0.38 |
| AK: | 8.5 | BE1: | 0.5 in |
| AJ: | 7.25 | AE2: | 0.97 |
Technical Specifications
| Output Shaft Direction: | 2 | Bore Code: | 48 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.125 |
| Input HP @ 1750 RPM: | 14.3 | Output Key: | 3/4 X 4.00 |
| Output RPM: | 117 | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Model Code: | 52YF |
| Input Keyway (C Face): | 1/4 x 1/8 | Series Code: | OE |
| Motor Frame Size: | 180TC | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Assembly: | YF-2 | Ratio: | 15:1 |
| Output Shaft: | Hollow Bore | Ratio Range: | 15:1 |
| Output Diameter (in): | 3 in | Service Factor: | 1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

