How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AG: | 10.5 |
| V: | 4.26 in | LL: | 5.25 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| I: | 7.5 in | P: | 4.62 in |
| AB: | 6.76 | H: | 0.53 in |
| T: | 3 | LQ1: | 8.61 in |
| G: | 3.63 | AA: | 15.19 |
| AF: | 0.38 | AE2: | 0.97 |
| BF: | 0.53 | D: | 4.88 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Output Diameter (in): | 3 in | Ratio: | 20:1 |
| Output RPM: | 87.5 | Ratio Range: | 20:1 |
| Bore Code: | 48 | Input HP @ 1750 RPM: | 11.3 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 1/4 x 1/8 |
| Model Code: | 52YF | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/4 X 4.00 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.125 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Assembly: | YF-2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

