How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | H: | 0.53 in |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| LQ1: | 8.61 in | AF: | 0.38 |
| P: | 4.62 in | AJ: | 7.25 |
| AG: | 10.5 | T: | 3 |
| LL: | 5.25 in | AE2: | 0.97 |
| BF: | 0.53 | BE1: | 0.5 in |
| AK: | 8.5 | BD: | 9 |
| V: | 4.26 in | AA: | 15.19 |
| I: | 7.5 in | G: | 3.63 |
Technical Specifications
| Output Diameter (in): | 3 in | Input Bore (C Face): | 1.125 |
| Ratio: | 20:1 | Model Code: | 52YF |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Shaft: | Hollow Bore | Assembly: | YF-2 |
| Bore Code: | 48 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Key: | 3/4 X 4.00 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 11.3 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Output RPM: | 87.5 |
| No. of Gear Reductions: | Single | Ratio Range: | 20:1 |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

