How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| P: | 4.62 in | D: | 4.88 |
| BD: | 9 | AE2: | 0.97 |
| V: | 4.26 in | AG: | 10.5 |
| LQ1: | 8.61 in | T: | 3 |
| I: | 7.5 in | AJ: | 7.25 |
| BF: | 0.53 | H: | 0.53 in |
| BE1: | 0.5 in | G: | 3.63 |
| AK: | 8.5 | AF: | 0.38 |
| AA: | 15.19 | LL: | 5.25 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Key: | 3/4 X 4.00 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 11.3 | Output Shaft Direction: | 2 |
| Model Code: | 52YF | Product Type: | Right Angle |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 87.5 | Center Distance (in): | 5.25 |
| Ratio Range: | 20:1 | Output Diameter (in): | 3 in |
| Bore Code: | 48 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Ratio: | 20:1 | Assembly: | YF-2 |
| Input Bore (C Face): | 1.125 | Input Keyway (C Face): | 1/4 x 1/8 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

