How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | LL: | 5.25 in |
| D: | 4.88 | P: | 4.62 in |
| AE2: | 0.97 | BF: | 0.53 |
| G: | 3.63 | AJ: | 7.25 |
| I: | 7.5 in | BD: | 9 |
| AG: | 10.5 | H: | 0.53 in |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| BE1: | 0.5 in | AK: | 8.5 |
| T: | 3 | AA: | 15.19 |
| AF: | 0.38 | V: | 4.26 in |
Technical Specifications
| Center Distance (in): | 5.25 | Assembly: | YF-2 |
| Ratio Range: | 20:1 | Shaft Seal Material: | Viton |
| Model Code: | 52YF | Output RPM: | 87.5 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 48 |
| Gear Type: | Worm | Output Key: | 3/4 X 4.00 |
| Input Bore (C Face): | 1.125 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 3 in |
| Product Type: | Right Angle | Series Code: | OE |
| Motor Frame Size: | 180TC | Ratio: | 20:1 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 1/4 x 1/8 |
| Input HP @ 1750 RPM: | 11.3 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

