How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | BD: | 9 |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | V: | 4.26 in |
| AF: | 0.38 | AK: | 8.5 |
| LQ1: | 8.61 in | H: | 0.53 in |
| AJ: | 7.25 | AA: | 15.19 |
| I: | 7.5 in | P: | 4.62 in |
| BE1: | 0.5 in | AB: | 6.76 |
| T: | 3 | D: | 4.88 |
| G: | 3.63 | AE2: | 0.97 |
Technical Specifications
| Input Keyway (C Face): | 1/4 x 1/8 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Model Code: | 52YF |
| Product Type: | Right Angle | Output RPM: | 70 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Ratio: | 25:1 |
| Output Shaft: | Hollow Bore | Bore Code: | 48 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output Key: | 3/4 X 4.00 | Ratio Range: | 25:1 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Output Diameter (in): | 3 in |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 9.38 |
| Input Bore (C Face): | 1.125 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

